Cover section

Article no.: SV 9608.000

May be cut to length individually, for clip-on mounting onto the Mini-PLS base tray section.

Article no.:
SV 9608.000
Material
Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Length
250 mm
To fit busbar system
Mini-PLS
Dimensions
Length: 250 mm
Packs of
1 pc(s).
Net weight
0.25 kg
Gross weight
0.3 kg
Customs tariff number
85472000
EAN
4028177140660
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Mini-PLS cover section, L: 250 mm
Approvals
UR + C-UR (recognized)
Data sheets
General technical information
Rittal Mini-PLS cover section
May be cut to length individually,
for clip-on mounting onto the Rittal Mini-PLS
base tray section.
Length: 250 mm
Material: thermally modified hard PVC
Continuous operating temperature: max. 100 °C
Fire protection corresponding to UL 94-VO