Mini-PLS bus-mounting fuse bases

Article number: SV 9630.000

Rated current 63 A

Article number:
SV 9630.000
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 9011
Cover: RAL 7035
Note
Wire end ferrules should be used with fine wire conductors
Type of electrical connection
Box terminal
Fuse inserts
D 02-E 18 (adaptor sleeve)
Rated operating voltage
400 V
Rated current max.
63 A
Dimensions
Width: 38 mm
Height: 160 mm
Connection of round conductors
1.5 ‐ 16 mm²
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.308 kg
Copper weight (kg per piece)
0.11
Customs tariff number
85369095
EAN
4028177149908
ETIM 9
EC001644
ECLASS 8.0
27142120
Product description
SV Mini-PLS bus-mounting fuse base, D02-E18, 63 A, 400 V, 3-pole, round conductor connection 1,5-16 mm², adaptor sleeve, including cover plate
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details