OM adaptors with connection cables

Article no.: SV 9340.740

Article no.:
SV 9340.740
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Connection cables (AWG)
AWG 8
Rated current max.
40 A
Rated operating voltage
690 V, 3~
Electrical ratings UL (SCCR)
30 kA - 600 V, Fuse Class K5 max. 60 A, JDDZ/7
30 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
65 kA - 600 V, Fuse Class J max. 60 A, JDDZ/7
65 kA - 480 V, Manual Motor Controller max. 63 A, NLRV/7
65 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
For bar systems with centre-to-centre spacing
60 mm
Length of connection cable
130 mm
Support rail type
without support frame, 2 x TS 55D
Note
The technical data may vary for UL applications
Number of poles
3-pole
Dimensions
Width: 55 mm
Height: 208 mm
Support rails Qty/height
2 / 10 mm
To fit busbars
Height: 5, 10 mm
Packs of
1 pc(s).
Net weight
0.2 kg
Gross weight
0.331 kg
Copper weight (kg per piece)
0.088
Customs tariff number
85369095
EAN
4028177673847
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 40 A, 690 V, 3-pole, connection cable AWG 8, WH: 55x208 mm, support rail 2xTS 55D
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Short-circuit resistance diagram
Technical details