OM adaptors with spring terminals

Article number: SV 9340.550

Article number:
SV 9340.550
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Rated current max.
32 A
Rated operating voltage
690 V, 3~
For bar systems with centre-to-centre spacing
60 mm
Support rail type
null
Number of poles
3-pole
PinBlock
Yes
Dimensions
Width: 45 mm
Height: 208 mm
Connection of round conductors
1.5 ‐ 6 mm²
Support rails Qty/height
1 / 10 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
45 mm x 170 mm
Packs of
1 pc(s).
Net weight
0.238 kg
Gross weight
0.29 kg
Copper weight (kg per piece)
0.027
Customs tariff number
85369095
EAN
4028177502635
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 32 A, 690 V, 3-pole, tension spring clamp 1,5-6 mm², WH: 45x208 mm, support frame, PinBlock, support rail TS 45C
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details
OM adaptor 32 A
OM adaptor 32 A with tension spring clamp, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 45 mm
Length: 208 mm
Support frame: 45 x 170 mm
Support frame support: -
PinBlock: yes
Connector outlet: -
Support rail: 1 with anti-slip guard
System:
Rittal RiLine60