OM adaptors with spring terminals

Article number: SV 9340.610

Article number:
SV 9340.610
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Rated current max.
65 A
Rated operating voltage
690 V, 3~
For bar systems with centre-to-centre spacing
60 mm
Support rail type
TS 55E
Number of poles
3-pole
Note on Model No.
According to a heat dissipation test to IEC 61 439-1, a current carrying capacity of up to 80 A is supported
Dimensions
Width: 55 mm
Height: 208 mm
Connection of round conductors
2.5 ‐ 16 mm²
Support rails Qty/height
1 / 10 mm
To fit busbars
Height: 5, 10 mm
Packs of
1 pc(s).
Net weight
0.24 kg
Gross weight
0.324 kg
Copper weight (kg per piece)
0.059
Customs tariff number
85369095
EAN
4028177502659
ETIM 9
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 65 A, 690 V, 3-pole, tension spring clamp 2,5-16 mm², WH: 55x208 mm, support rail TS 55E
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
General technical information
Technical details
OM adaptor 65 A
OM adaptor 65 A with tension spring clamp, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: -
Support frame support: -
Connector outlet: -
Support rail: 1 with anti-slip guard
System:
Rittal RiLine60