This item will be discontinued on: 31 Jan. 2018
Busbar terminal for NH slimline fuse-switch disconnectors
Article number: SV 9346.470
For NH slimline fuse-switch disconnectors size 00 to 3. For mounting NH slimline fuse-switch disconnectors on bar systems with a 185 mm centre-to-centre spacing, no drilling required.
- Article number:
- SV 9346.470
- Applications
- For mounting NH slimline fuse-switch disconnectors on bar systems with 185 mm centre-to-centre spacing, no drilling required.
- To fit Model No.
- 9346040
- 9346050
- Packs of
- 3 pc(s).
- Net weight
- 0.114 kg
- Gross weight
- 0.117 kg
- Customs tariff number
- 85369095
- EAN
- 4028177665439
- ETIM 9
- EC000001
- ECLASS 8.0
- 27141146
- Product description
- SV Busbar terminal, for NH slimline fuse-switch disconnector, size 00 (SV 9346040/050)