Spacer for RiLine busbar supports (flat busbar system)

Article no.: SV 9340090

For busbar supports of flat copper bars. For adapting 12 x 5 and 12 x 10 mm size busbars.

Article no.:
SV 9340090
Product description
For adapting 12 x 5 and 12 x 10 mm size busbars.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
To fit Model No.
9340.000
9340.004
9340.010
9340.030
Packs of
12 pc(s).
Net weight
0.024 kg
Gross weight
0.021 kg
Customs tariff number
73269098
EAN
4028177551916
ETIM 9
EC000713
ECLASS 8.0
27400613
Product description
SV Spacer, for busbar support, SV 934000/004/010/030, for busbar WH: 12x5/12x10 mm
Approvals
ABS
DNV-GL
Lloyds Register of Shipping
Documentation
Instructions
Data sheets
General technical information
Spacer
Spacer for RiLine60 busbar supports
(flat busbar system). For adapting 12 x 5
and 12 x 10 mm size busbars.
For busbar supports SV 9340.000/.010 (3-pole)
and 9340.030 (single-pole).
System:
Rittal RiLine60