- Article no.:
- SV 3514000
- Product description
- For connecting the PLS special busbars, no drilling required.
- Material
- E-Cu
- Surface finish
- Nickel-plated
- Rated current (max.)
- 1,368 A
- To fit busbars
- PLS 1600
- To fit Model No.
- 9342.000
- 9342.004
- 9342.050
- Connection type
- Single connection
- Dimensions
- Length: 50 mm
- Packs of
- 3 pc(s).
- Net weight
- 1.26 kg
- Gross weight
- 1.344 kg
- Copper weight (kg per piece)
- 0.42
- Customs tariff number
- 85369010
- EAN
- 4028177043510
- ETIM 9
- EC000713
- ETIM 8
- EC000713
- ECLASS 8.0
- 27400606
- Product description
- SV Busbar connector, PLS 1600, single connection
PLS 1600 busbar connector
PLS busbar connector for connecting the
PLS special busbar. No drilling required.
Design
Single connection
System:
Rittal RiLine60
PLS busbar connector for connecting the
PLS special busbar. No drilling required.
Design
Single connection
System:
Rittal RiLine60