Cross member for RiLine busbar connections

Article no.: SV 9340230

To comply with the clearances required for “feeder circuits” under UL 508, for 3-pole RiLine busbar connections.

Article no.:
SV 9340230
Product description
To comply with the clearances required for "feeder circuits" under UL 508. For flat bar systems with 60 mm bar centre distance and PLS 800/1600.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
RAL 7035
Note
2 cross members are required for one busbar connection
Number of poles
3-pole
To fit busbar system
3-pole
To fit Model No.
9340.220
9340.224
Dimensions
Length: 160 mm
Packs of
2 pc(s).
Net weight
0.05 kg
Gross weight
0.062 kg
Customs tariff number
39269097
EAN
4028177565555
ETIM 9
EC000775
ECLASS 8.0
27142414
Product description
SV Cross member, L: 160 mm, for support panel SV 9340220
Approvals
UL + C-UL (listed)
Data sheets
General technical information
Technical details