- Article no.:
- SV 9340710
- Design
- With connection cable
- Material
- Polyamide
Fire protection corresponding to UL 94-V0 - Colour
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 8
- Rated current max.
- 40 A
- Rated operating voltage
- 690 V, 3~
- Note
- The technical data may vary for UL applications
- Electrical ratings UL (SCCR)
- 30 kA - 600 V, Fuse Class K5 max. 60 A, JDDZ/7
- 30 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- 65 kA - 600 V, Fuse Class J max. 60 A, JDDZ/7
- 65 kA - 480 V, Manual Motor Controller max. 63 A, NLRV/7
- 65 kA - 480 V, Combination Motor Controller max. 63 A, NKJH/7
- For bar systems with centre-to-centre spacing
- 60 mm
- Length of connection cable
- 130 mm
- Support rail type
- without support frame, 2 x 7.5 x 35 mm
- Number of poles
- 3-pole
- Dimensions
- Width: 75 mm
Height: 208 mm - Support rails Qty/height
- 2 / 7.5 mm
- To fit busbars
- Height: 5, 10 mm
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 0.379 kg
- Gross weight
- 0.396 kg
- Copper weight (kg per piece)
- 0.088
- Customs tariff number
- 85369095
- EAN
- 4028177531116
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
- SV OM adaptor, 40 A, 690 V, 3-pole, connection cable AWG 8, WH: 75x208 mm, 2 insert strips, 2 metal support rails
- Documentation
- Instructions
- Safety instructions
OM adaptor 40 A
OM adaptor 40 A with connection cable, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Connection cable: AWG 8 / approx. 10 qmm
Construction width: 75 mm
Length: 208 mm
Support frame: -mm
Support frame support: -
Insert strips: -
Support rail: 2
System:
Rittal RiLine60
OM adaptor 40 A with connection cable, 3-pole,
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Connection cable: AWG 8 / approx. 10 qmm
Construction width: 75 mm
Length: 208 mm
Support frame: -mm
Support frame support: -
Insert strips: -
Support rail: 2
System:
Rittal RiLine60