OM adaptors with plug-in cable outlet

Article no.: SV 9340930

Article no.:
SV 9340930
Design
with plug-in cable outlet
Material
Polyamide
Fire protection corresponding to UL 94-V0
Colour
Chassis: RAL 7035
Supply includes
Connector with connection facility for 3 main contacts (1.5 – 4 mm²)
Rated current max.
25 A
Rated operating voltage
690 V, 3~
For bar systems with centre-to-centre spacing
60 mm
Support rail type
Support frame, 1 x TS 55D, 1 x TS 55D-V
Number of poles
3-pole
Connector outlet
Connector with connection facility for 3 main contacts (1.5 – 4 mm²)
Dimensions
Width: 55 mm
Height: 208 mm
Connection of round conductors
1.5 ‐ 4 mm²
Support rails Qty/height
2 / 10 mm
To fit busbars
Height: 5, 10 mm
Support frame (W x H)
55 mm x 170 mm
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.332 kg
Copper weight (kg per piece)
0.025
Customs tariff number
85369095
EAN
4028177555471
ETIM 9
EC001531
ETIM 8
EC001531
ECLASS 8.0
27370304
Product description
SV OM adaptor, 25 A, 690 V, 3-pole, with plug-in cable outlet, WH: 55x208 mm, support frame, support rail TS 55D, TS 55D-V
Approvals
ABS
DNV
Lloyds Register
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical details
OM adaptor 25 A premium
OM adaptor 25 A premium, 3-pole
for busbar thickness 5/10 mm and PLS 800/1600
Technical specifications
Construction width: 55 mm
Length: 208 mm
Support frame: 55x 170 mm
Support frame support: -
PinBlock: -
Connector outlet: with connection facility
for 3 main contacts
Support rail: -
System:
Rittal RiLine60