Busbar systems

Ri4Power 185 mm busbar systems up to 2100 A

Centre-to-centre spacing 185 mm, 3-pole, all-round contact hazard protection, versatile range of applications with connection adaptors, CB adaptors, NH slimline fuse-switch disconnectors or NH slimline switch-disconnectors.

Ri4Power 185 mm busbar systems up to 2100 A

Component adaptor 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

Adaptor for RiLine Compact components

For mounting RiLine Compact components on 185 mm busbar systems

Ri4Power 185 mm busbar systems up to 2100 A

Contact hazard protection 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

Connection block 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

Component adaptor accessories 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

NH slimline fuse-switch disconnectors 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

NH slimline switch-disconnectors, 185 mm

Size 00 to 3, for 60, 100 and/or 185 mm bar centre distance.

Ri4Power 185 mm busbar systems up to 2100 A

NH slimline switch-disconnector accessories, 185 mm

Ri4Power 185 mm busbar systems up to 2100 A

Busbar support (185 mm)

For flat copper bars 40/60/80/100/120 x 10 mm

Ri4Power 185 mm busbar systems up to 2100 A

System attachment for TS

For attaching busbar systems with 185 mm centre-to-centre spacing in enclosures.

Ri4Power 185 mm busbar systems up to 2100 A

System attachment for TS, VX SE

For attaching busbar systems with 185 mm centre-to-centre spacing in TS/SE enclosures.

Ri4Power 185 mm busbar systems up to 2100 A

Busbars E-Cu

Length: 2400 mm/bar.

Ri4Power 185 mm busbar systems up to 2100 A

Busbar connector

For connecting busbars from 40 x 10 to 120 x 10 mm, no drilling required.

Ri4Power 185 mm busbar systems up to 2100 A

Connection adaptor

For the connection of round conductors. For bar systems with 185 mm centre-to-centre spacing.