- Article no.:
- SV 9677.792
- Product description
- To cover the connector kit at the front. The cover may also optionally be used for the switchgear cable connection. Open cable accesses in the contact hazard protection cover may be sealed using the side panels.
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Supply includes
- Side panels
- To fit manufacturer (model)
- ABB (Tmax T7)
- Packs of
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.26 kg
- Customs tariff number
- 39191019
- EAN
- 4028177805347
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142116
- Product description
-
SV Contact hazard protection cover, for component adaptor SV 967770X/71X, (ABB - Tmax T7)