Socket strip in a plastic housing

Article no.: DK 7608510

Socket strips 230 V, unrestricted use, including angular connectors, thanks to the long row arrangement of plug-type contacts.

Article no.:
DK 7608510
Product description
8-way socket strip for earthing-pin plug (type F, CEE 7/4) The strip may be mounted vertically on the enclosure frame or in the rear 482.6 mm (19") section. In the 482.6 mm (19") section, more than 2 U of space is required. The sockets are arranged at an angle of 45° so that angular connectors are also easily used. The connection cable is contacted in a terminal slot in the strip. The terminal slot has a separate cover and external terminals for separate earthing.
Material
Plastic
Supply includes
Connection cable
Assembly screws
2 serrated washers
Captive nuts M6, conductive
Nuts
Design
Without switch
Sockets
12 x CH (type J, SEV 1011)
Dimensions
Length: 793 mm
Length of connection cable
2 m
Connection cable (type)
H05VV-F3G1.5 with wire end ferrules
Rated operating voltage
230 V AC, 50 Hz
Rated voltage
230 V AC, 50 Hz
Rated current (max.)
10 A
Installation options
Components with a 25 mm pitch pattern
Enclosure frame
Packs of
1 pc(s).
Net weight
1.6 kg
Gross weight
1.8 kg
Customs tariff number
85366990
EAN
4028177162709
ETIM 9
EC000330
ECLASS 8.0
27142604
Documentation
Safety instructions
230 V socket strip with 12 sockets (CH)

This socket strip has been designed for CH. There are
12 sockets available for use in the CH version. The
enclosure is made from halogen-free plastic. It can
easily be integrated in a network or server enclosure.

Technical specifications:
Rated voltage: 250 V
Rated current: 10 A
2 m connection cable, without connecting plug,
H05VV-F3G1.5