PSM socket modules
Article number: DK 7856.204
The various modules may be inserted into the support rail in any combination.
- Article number:
- DK 7856.204
- Design
- switchable with aggregate current measurement per module
- Product description
- The modular system facilitates basic configuration of the racks, thanks to a vertical support rail with single-/3-phase infeed. The various socket modules to supply the active components may be snap-fitted into the support rail. The various modules, earthing pins, IEC320 etc. may be inserted into the support rail in any combination. This is easily achieved, even by non-electricians, thanks to the shock hazard protected plug & play system.
- Material
- Section: Aluminium, anodised
Socket inserts: Plastic (PA6 GF 30 V1) - Length
- 250 mm
- Thermal overcurrent protection
- per socket module
- Rated operating voltage
- 110 V – 230 V AC, 50/60 Hz
- Rated current (max.)
- 16 A
- Required number of module slots
- 2
- Dimensions
- Length: 250 mm
- Operating temperature range
- 5 °C...45 °C
- Ambient humidity (non-condensing)
- 5...95 %
- Sockets
- 4 x IEC 320 socket C19
2 x IEC 320 socket C13 - Packs of
- 1 pc(s).
- Net weight
- 1.019 kg
- Gross weight
- 1.087 kg
- Customs tariff number
- 85369001
- EAN
- 4028177552890
- ETIM 9
- EC000330
- ECLASS 8.0
- 27142604
- Product description
- DK PSM Plus socket module, C19, 4-way, black, switchable per module, with thermal overcurrent protection
- Declarations
- Declaration of conformity
PSM 6-way active plug in module, 2xC13+4xC19
The Power System Module socket strip has 6 power
outlets with 2 x IEC320 C13 and 4 x IEC320 C19. The
functions include current display, circuit display,
automatic selective switching via HTTP and SNMP via
CMC-TC in the network: individual switching of the
6 power outputs, current limit monitoring without
ime delayed switching of the individual power outputs.
A separate power unit (7201.210) and the relevant
connection cable (7856.025 -.026) are required for
stand-alone operation without a CMC-TC.
Packs of 1
The Power System Module socket strip has 6 power
outlets with 2 x IEC320 C13 and 4 x IEC320 C19. The
functions include current display, circuit display,
automatic selective switching via HTTP and SNMP via
CMC-TC in the network: individual switching of the
6 power outputs, current limit monitoring without
ime delayed switching of the individual power outputs.
A separate power unit (7201.210) and the relevant
connection cable (7856.025 -.026) are required for
stand-alone operation without a CMC-TC.
Packs of 1