Overvoltage protection PSM

Article no.: DK 7856170

Connected upstream of the busbar. An overvoltage protection is available for each 3-phase infeed to the busbar. The overvoltage protection may also be retrofitted.

Article no.:
DK 7856170
Design
Overvoltage protection type 3
Product description
Connected upstream of the busbar. An overvoltage protection is available for each 3-phase infeed to the busbar. The overvoltage protection may also be retrofitted.
Connector (type)
Wago X-Com
Phases per infeed
3~
Rated current (max.)
16 A
Note
One adaptor is required for each infeed.
Sockets
Wago X-Com
Packs of
1 pc(s).
Net weight
0.799 kg
Gross weight
0.82 kg
Customs tariff number
85369001
EAN
4028177402621
ETIM 9
EC000942
ECLASS 8.0
27130806
Product description
DK PSM Overvoltage protection, Wago X-Com
Declarations
Declaration of conformity
Documentation
Instructions
Power System Module with overvoltage protection,
3-phase

Installation via plug & play

3-phase overvoltage protection
Overvoltage protection is available for every 3-phase
busbar supply. Overvoltage protection can also be
fitted as an upgrade. Integrated visual function
checks.
The pre-configured connection cable is used to supply
the power system module busbar. A 5-pole plug-in
connector strip is used to connect up the busbar.
Connection cable DK 7856.025 is needed for the supply.

Function
A green light will be lit if it is working correctly.
An overvoltage device failure is indicated by a red
light illuminating.

Requirement category
Overvoltage protection has been designed to meet Class
D requirements (different use with local sockets).

Intended use
The overvoltage socket strip has been designed for
overvoltage category ll protection as per DIN VDE 0110
Part 1.

Technical specifications:

3-phase voltage range: 110V - 400 V AC 50/60Hz
Max. current per supply 3 x 16 A
Type of cable: H07RN-F 5G2.5 mm² Temperature range:
+5°C - +45°C
Humidity range: 5% - 95% relative humidity,
non-condensing
Protection category IP 20