Connection cable for PSM rail

Article no.: DK 7856025

Preassembled connection cable for the Power System Module.

Article no.:
DK 7856025
Design
3-phase
Connector (type)
CEE (3P+N+PE)
Rated current (max.)
16 A
Dimensions
Length: 3 m
Sockets
Wago X-Com
Packs of
1 pc(s).
Net weight
0.94 kg
Gross weight
0.96 kg
Customs tariff number
85444290
EAN
4028177415805
ETIM 9
EC001576
ECLASS 8.0
27060402
Product description
DK Connection cable, L: 3 m, 16 A, 3-phase, Wago X-Com, CEE, For PSM
Power System Module connection cable

Installation via the plug & play system:

The pre-configured connection cable with fitted AC
IEC309 plug is used to supply the power system module
plus busbar. A 5-pole plug-in connector strip is used
to connect up to the busbar.
Another connection cable is required to supply the
second redundant power circuit.


Technical specifications:

Three-phase voltage range 110V - 400V AC 50/60 Hz,
neutral line is not needed
Max. current per supply: 3 x 16A
Type of cable: H07RN-F 5G2.5 mm²
Cable length: 3 m
1st cable end: CEE-plug 16A / 400V (IEC309, red)
2nd cable end: Wago plug