- Article no.:
- SV 9393.233
- Operating temperature range
- -10 °C...55 °C
- Storage temperature range
- -25 °C...70 °C
- Ambient humidity (non-condensing)
- 5...25 %
- Contamination level
- 2
- Counter frequency max.
- 20 Hz
- Input signal low
- 0...5 V DC
- Input signal high
- 18...28 V DC
- IP protection category to IEC 60 529
- IP 20
- For mounting on support rails
- Yes
- Connection of round conductors, fine wire without wire end ferrule
- 0.2 ‐ 1.5 mm²
- Connection of round conductors, single-wire
- 0.2 ‐ 1.5 mm²
- Connection of round conductors, multi-wire
- 0.2 ‐ 1.5 mm²
- Connection for round conductor
- AWG 16 - 24
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.295 kg
- Customs tariff number
- 85389099
- EAN
- 4028177984981
- Product description
-
SV Digital input module REM 800-DI 14