- Article no.:
- SV 9629000
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 9011
- Connection cables (AWG)
- 35 mm²
- Rated operating voltage
- 690 V, 3~
- Rated current max.
- 100 A
- Dimensions
- Width: 90 mm
Height: 160 mm
- To fit manufacturer (model)
- ABB
Eaton
Schneider Electric
Siemens
MS451 max. 40 A
MS495
MS496
MS497
T1
T2
NZM 1
PKZM4
NS 80
GV3
3RV10 31
3RV1341/42
- Packs of
- 1 pc(s).
- Net weight
- 0.694 kg
- Gross weight
- 0.759 kg
- Copper weight (kg per piece)
- 0.23
- Customs tariff number
- 85369095
- EAN
- 4028177149861
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Mini-PLS component adaptor, 100 A, 690 V, 3-pole, connection cable 35 mm², WH: 90x160 mm