- Article no.:
- SV 9345600
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Connection straps
Sliding blocks
- Rated current max.
- 250 A
- Rated operating voltage
- 690 V, 3~
- Electrical ratings UL (SCCR)
- 65 kA - 480 V, circuit breaker max. 250 A, DIVQ/7
- Cable outlet
- Top
- For bar systems with centre-to-centre spacing
- 60 mm
- Note
- Cable outlet: Switch outlet or as outgoing cable from the switchgear
- The technical data may vary for UL applications
- Number of poles
- 3-pole
- Dimensions
- Width: 105 mm
Height: 240 mm
- To fit busbars
- Height: 5, 10 mm
- To fit manufacturer (model)
- ABB (S3, T3, T4/320 A, T3 UL, T4 UL, XT3, XT4)
- Allen Bradley (140U-J)
- Eaton (NZM2, NZM2 UL, BZM B2)
- GE (FE160, FE250, FD160)
- Legrand (DPX 250)
- Mitsubishi (NF125-SGW/HGW, NF160-SGW/HGW)
- OEZ (BD250N, BD250S)
- Schneider Electric (NS(X)100, NS(X)160, NS(X)250, GV7, NSF150, NSF250)
- Schrack (MC2)
- Siemens (VL150(X) UL, VL160(X), VL250, VL250 UL, 3RV10 63, 3RV13 63, 3RV13 64, 3VT2, 3VA12/20/21/22, 3VA52/61/62)
- Terasaki (H125, L125, H160, L160, S160, E250, H250, L250)
- Approvals
- UL
- Packs of
- 1 pc(s).
- Net weight
- 1.426 kg
- Gross weight
- 1.509 kg
- Copper weight (kg per piece)
- 0.77
- Customs tariff number
- 85369095
- EAN
- 4028177679962
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV Circuit-breaker component adaptor, 250 A, 690 V, 3-pole, cable outlet top, with connection straps