NH fuse-switch disconnector

Article no.: SV 9343210

Article no.:
SV 9343210
Design
For 60 mm busbar systems
Material
Polyamide
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
Colour
Chassis: RAL 7035
Cover: RAL 7035/7001
Clamping area for laminated copper bars
Clamping area width: 50 mm
Clamping area height: 10 mm
For bar systems with centre-to-centre spacing
60 mm
Note
The technical data may vary for UR applications. Applications to UR only in conjunction with "Special Purpose Fuses".
Cable outlet
Top/bottom
Type of electrical connection
Screw M10
Rated operating current max.
400 A
Rated operating voltage
690 V, 3~
For NH size
2
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 210 mm
Height: 298 mm
Connection of round conductors
10 ‐ 240 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
Round conductor cross-section
10 ‐ 240 mm²
Packs of
1 pc(s).
Net weight
3.358 kg
Gross weight
3.36 kg
Copper weight (kg per piece)
1
Customs tariff number
85369095
EAN
4028177540392
ETIM 9
EC000249
ECLASS 8.0
27371401
Product description
SV NH fuse-switch disconnector, size 2, 400 A, 690 V, 3-pole, screw M10
Approvals
C-UR
CQC-CCC
UR + C-UR (recognized)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Further information
Instructions
Safety instructions
Data sheets
Technical details