NH fuse-switch disconnector with electronic fuse monitoring

Article no.: SV 9343030

Article no.:
SV 9343030
Design
with electronic fuse monitoring
For 60 mm busbar systems
with electronic fuse monitoring
Material
Polyamide
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
Colour
Chassis: RAL 7035
Cover: RAL 7035/7001
Clamping area for laminated copper bars
Clamping area width: 20 mm
Clamping area height: 5 mm
For bar systems with centre-to-centre spacing
60 mm
Cable outlet
Top/bottom
Type of electrical connection
Screw M8
Rated operating current max.
160 A
Rated operating voltage
400 V - 690 V, 3~
For NH size
00
Test specification
IEC/DIN EN 60 947-3
DIN EN 60 269-2 (fuse inserts)
Dimensions
Width: 106 mm
Height: 194 mm
Connection of round conductors
10 ‐ 95 mm²
To fit busbars
Height: 5, 10 mm
Number of poles
3-pole
with electronic fuse monitoring
Yes
Round conductor cross-section
10 ‐ 95 mm²
Packs of
1 pc(s).
Net weight
0.927 kg
Gross weight
1.029 kg
Copper weight (kg per piece)
0.2
Customs tariff number
85369095
EAN
4028177540293
ETIM 9
EC000249
ECLASS 8.0
27371401
Product description
SV NH fuse-switch disconnector, size 00, 160 A, 400-690 V, 3-pole, screw M8, with electronic fuse monitoring
Approvals
CQC-CCC
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
Instructions
Safety instructions
Data sheets
Technical Data sheet
Technical details