- Article no.:
- SV 9344030
- Design
- For mounting plate assembly
- Material
- Polyamide
Fire protection corresponding to UL 94
Contact tracks: Electrolytic copper, silver-plated
- Colour
- Chassis: RAL 7035
Cover: RAL 7035/7001
- Clamping area for laminated copper bars
- Clamping area width: 20 mm
Clamping area height: 5 mm
- for mounting plate assembly
- Yes
- Cable outlet
- Top/bottom
- Type of electrical connection
- Screw M8
- Rated operating current max.
- 160 A
- Rated operating voltage
- 400 V - 690 V, 3~
- For NH size
- 00
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- Dimensions
- Width: 106 mm
Height: 194 mm
- Connection of round conductors
- 10 ‐ 95 mm²
- Number of poles
- 3-pole
- with electronic fuse monitoring
- Yes
- Round conductor cross-section
- 10 ‐ 95 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.835 kg
- Copper weight (kg per piece)
- 0.15
- Customs tariff number
- 85369095
- EAN
- 4028177540538
- ETIM 9
- EC000249
- ECLASS 8.0
- 27371401
- Product description
-
SV NH fuse-switch disconnector, size 00, 160 A, 400-690 V, 3-pole, screw M8, with electronic fuse monitoring, for mounting plate assembly