- Article no.:
- SV 3431020
- Design
- For 60 mm busbar systems
- Material
- Fibreglass-reinforced polyamide
Fire protection corresponding to UL 94
Contact tracks: Silver-plated hard copper
- Colour
- Chassis: RAL 7035
Cover: RAL 7001
- For bar systems with centre-to-centre spacing
- 60 mm
- Cable outlet
- Top
- Type of electrical connection
- Box terminal
- Rated operating current max.
- 100 A
- Rated operating voltage
- 690 V, 3~
- For NH size
- 000
- Test specification
- IEC/DIN EN 60 947-3
- DIN EN 60 269-2 (fuse inserts)
- Dimensions
- Width: 53 mm
Height: 213 mm
- Connection of round conductors
- 2.5 ‐ 50 mm²
- To fit busbars
- Height: 5, 10 mm
- Number of poles
- 3-pole
- Round conductor cross-section
- 2.5 ‐ 50 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.619 kg
- Gross weight
- 0.64 kg
- Copper weight (kg per piece)
- 0.15
- Customs tariff number
- 85369095
- EAN
- 4028177628724
- ETIM 9
- EC000249
- ETIM 8
- EC001040
- ECLASS 8.0
- 27371401
- Product description
-
SV NH fuse-switch disconnector, size 000, 100 A, 690 V, 3-pole, box terminal, cable outlet top