- Article number:
- AS 4055.912
- Design
- Enclosure panel machining
Enclosure machining
Patented pressure plate with integral extraction of the milling swarf
High-performance spindle including minimal quantity lubrication
Automatic tool testing
DIN tools
Pneumatic clamping device
US version
- Product description
- The Perforex Milling Terminal is a 4-axis CNC machine used for modifying standard enclosures. It provides automated machining of enclosure panels and housings e.g. for holes, threads and cut-outs. The Perforex Milling Terminal 1101 is an inexpensive entry-level solution for automated component modification. Fast, simple machining of nearly all compact and large enclosures.
- Benefits
- Fast return on investment (ROI) and significantly enhanced competitiveness
- Short throughput times with consistently high machining quality
- Wire consistency with network-based software
- Easy to use with a clearly organised HMI and 24-inch screen
- Automatic tool change and integral tool length measurement
- Automatic swarf extraction when drilling and milling
- The high-performance spindle allows fast, precise, reliable machining
- Intuitive clamping system with pneumatic clamping device, optimised for enclosure components
- Supply includes
- The Perforex MT S is configured on a project-specific basis
- Machinable material
- Aluminium
- Steel
- Stainless steel
- Plastic
- Copper
- Machine options
- 2 additional zero points for multi-part machining 4050.110
- Machine controller
- Order management with the Rittal Panel Processing Center (RiPPC)
- Operation with Rittal HMI
- Safety
- Security fence to DIN EN ISO 13857
- Optical protective device in front of and behind the machine
- Reliable braking of the axes even in the event of a power failure
- Interfaces
- Rittal Panel Processing Center (RiPPC)
- EPLAN Pro Panel
- Rittal Configuration System
- Import of DXF data
- Note
- We reserve the right to make technical modifications
- Compressed air connection
- 6 bar
- Weight of workpiece, panel machining (max.)
- 200 kg
- Weight of workpiece, enclosure machining (max.)
- 200 kg
- No. of tool slots
- 18
- Machining accuracy
- ± 0.2 mm
- Speed X/Y-axis
- 60,000 mm/min
- Speed Z-axis
- 12,000 mm/min
- Spindle speed (max.)
- 21,000 rpm
- Spindle performance (max.)
- 11 kW
- Control voltage (DC)
- 24 V
- Rated current max.
- 6.2 A
- Rated operating voltage
- 3L, 400 - 480 Y / 230 - 277 V, 50/60 Hz
- Machining speed (max.)
- 1,500 mm/min
- Dimensions of clampable enclosures min.
- Width: 100 mm
Height: 100 mm
Depth: 140 mm
- Dimensions of clampable enclosures max.
- Width: 1,200 mm
Height: 1,400 mm
Depth: 1,400 mm
- Dimensions of clampable enclosure panels min.
- Width: 100 mm
Height: 100 mm
Depth: 1.25 mm
- Dimensions of clampable enclosure panels max.
- Width: 2,450 mm
Height: 1,500 mm
Depth: 5 mm
- Maximum machinable area for enclosure panels
- Width: 2,200 mm
Height: 1,500 mm
- Maximum machinable area for enclosures
- Width: 750 mm
Height: 1,400 mm
- Packs of
- 1 pc(s).
- Net weight
- 1,600 kg
- Gross weight
- 1,600 kg
- Customs tariff number
- 84571090
- EAN
- 4028177971455