Special oil for Perforex machining centres BC

Article no.: AS 4050.862

Special oil for gear lubrication in Perforex machining centres BC.

Article no.:
AS 4050.862
Product description
Special oil for gear lubrication in Perforex machining centres BC.
Packs of
1 pc(s).
Net weight
1 kg
Gross weight
1.061 kg
Customs tariff number
34031910
EAN
4028177704572
ETIM 9
EC011797
ETIM 8
EC011797
ECLASS 8.0
36609190
Product description
Special oil pn ISO VG32, 1l