- Article number:
- AS 4050.822
- Design
- ER25
- Product description
- Elastic clamping jaws to accommodate the drill bits for Perforex machining centres BC and Perforex milling terminals MT.
- To fit Ø
- 2 ‐ 3 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.233 kg
- Customs tariff number
- 84669360
- EAN
- 4028177704176
- ETIM 9
- EC003010
- ETIM 8
- EC003010
- ECLASS 8.0
- 36609207
- Product description
- Collet for drills, 3-2 mm, elastic