- Article no.:
- AS 4050.809
- Design
- HSS
TiN coating - Product description
- Machine twist drill for Perforex machining centres BC and Perforex milling terminals MT.
- Diameter
- 10.5 mm
- To fit Model No.
- 4050107
- 4050108
- 4050230
- Machinable material
- Steel
- Stainless steel
- Aluminium
- Plastic
- Copper
- Packs of
- 5 pc(s).
- Net weight
- 0.05 kg
- Customs tariff number
- 82051000
- EAN
- 4028177704046
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609207
- Product description
- Twist drill A002, 10.5 mm, packs of 5