Machine thread tap

Article no.: AS 4050.811

Machine thread tapper for Perforex machining centres BC, Perforex Milling Terminals MT S and laser centres LC.

Article no.:
AS 4050.811
Design
HSSE-V3
Vaporised
For through-hole thread
Form B with spiral point
High-performance steel with vanadium portion
Product description
Machine thread tapper for Perforex machining centres BC, Perforex milling terminals BC and laser centres LC.
Dimensions
Thread: M3
Machinable material
Steel
Stainless steel
Aluminium
Plastic
Packs of
3 pc(s).
Net weight
0.018 kg
Gross weight
0.018 kg
Customs tariff number
82051000
EAN
4028177704060
ETIM 9
EC002155
ETIM 8
EC002155
ECLASS 8.0
36609208
Product description
Machine thread tap M3, packs of 3