- Article number:
- AS 4050.841
- Design
- plug-type
- Product description
- Spare support bolts for Perforex machining centres BC and Perforex milling terminals MT.
- To fit Model No.
- 4050.107
- 4050.108
- Dimensions
- Length: 90 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.888 kg
- Customs tariff number
- 73181535
- EAN
- 4028177704367
- ETIM 9
- EC002334
- ETIM 8
- EC002334
- ECLASS 8.0
- 36609190
- Product description
- Support Peg, 90mm, Plug-in type