Support pegs

Article no.: AS 4050845

Spare support bolts for Perforex machining centres BC and Perforex Milling Terminals MT S.

Article no.:
AS 4050845
Design
adjustable
Product description
Spare support bolts for Perforex machining centres BC and Perforex milling terminals MT.
To fit Model No.
4050.107
4050.108
4050.207
4050.230
Dimensions
Length: 78 mm
Packs of
1 pc(s).
Net weight
0.3 kg
Gross weight
0.357 kg
Customs tariff number
73181535
EAN
4028177704404
ETIM 9
EC002334
ETIM 8
EC002334
ECLASS 8.0
36609190
Product description
Support peg, swivelling (XY swivelling arm)