- Article number:
- AS 4050.847
- Design
- Internal thread
- Product description
- Spare support bolts for Perforex machining centres BC and Perforex milling terminals MT.
- To fit Model No.
- 4050.101
- Dimensions
- Length: 54 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.28 kg
- Gross weight
- 0.438 kg
- Customs tariff number
- 73181535
- EAN
- 4028177704428
- ETIM 9
- EC002334
- ETIM 8
- EC002334
- ECLASS 8.0
- 36609190
- Product description
- Support peg, 54 mm, with internal thread, for BC 1001 HS, packs of 10