Special oil

Article number: AS 4050.895

Special oil for gear lubrication in Perforex machining centres BC and Perforex milling terminals MT.

Article number:
AS 4050.895
Product description
Special oil for gear lubrication in Perforex machining centres BC and Perforex milling terminals MT.
Contents
3 l
Oil (type)
MK-BO-TH
Packs of
1 pc(s).
Net weight
2.75 kg
Gross weight
2.814 kg
Customs tariff number
34031910
EAN
4028177967557
ETIM 9
EC002757
ETIM 8
EC002757
ECLASS 8.0
36609190
Product description
AS lubrication oil for Perforex MT toothed racks
Data sheets
Safety data sheet