Enclosure machining 2000 mm for Perforex MT 2101 S

Article no.: AS 4055.953

This machine setup with an extended support surface supports machining of cubes up to a maximum depth of 2000 mm. This ensures the machining of non-dismantlable enclosures on Perforex Milling Terminals MT S.

Article no.:
AS 4055.953
Design
Motorised depth adjuster including membrane clamping system
Pneumatic clamping device
Product description
This machine setup with an extended support surface supports machining of cubes up to a maximum depth of 2000 mm. This ensures the machining of non-dismantlable enclosures on Perforex milling terminals MT.
Benefits
Depth-variable
More flexible, extended application range
Easy to operate
Reduced setup time
Boosts productivity
Packs of
1 pc(s).
Net weight
95 kg
Gross weight
100 kg
Customs tariff number
84571090
EAN
4028177967496