- Article no.:
- AS 4050.321
- Product description
- Protective glass for the laser lens in the Perforex laser centre LC.
- Benefits
- Protects the lens from contamination
- Replaceable cover glass
- Material
- Glass
- Diameter
- 22.4 mm
- Material thickness
- 4.1 mm
- Note
- Regular cleaning guarantees optimum cutting results
- To fit Model No.
- 4050330
- 4050335
- Packs of
- 1 pc(s).
- Net weight
- 0.051 kg
- Gross weight
- 0.061 kg
- Customs tariff number
- 39269097
- EAN
- 4028177923027
- ECLASS 8.0
- 36600890