- Article no.:
- AS 4051105
- Product description
- For attaching to the table top, with clamping device.
- Benefits
- Bright, glare- and flicker-free lighting, homogeneous and shadow-free
- Selectable colour temperature between warm white, neutral white and daylight white promotes concentration and reduces symptoms of fatigue
- Excellent colour fidelity and high contrast
- Aluminium spring arm with 3D head joint, swivelling and lockable for free positioning of the light source
- Technical specifications
- Spring arm: Length 970 mm
- Colour reproduction: 94 – 98 Ra
- Transmission angle: 100°
- Material
- Light housing: Aluminium
Glare control: Macrolon
- Supply includes
- LED work light
Assembly parts
- Power consumption
- 26 W
- Length of connection cable
- 3 m
- Connection options
- Plug-in power supply (CEE 7/16) with AC adaptor
- Light
- 84 SMD LEDs
- Protection class
- III (SELV)
- Luminous flux
- 2,930 lm
- To fit Model No.
- 4051.100
- Operating temperature range
- -10 °C...40 °C
- Rated operating voltage
- 110 V - 240 V, 1~, 50 Hz/60 Hz
- Dimensions
- Width: 545 mm
Height: 90 mm
Depth: 35 mm
- Packs of
- 1 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 4.2 kg
- Customs tariff number
- 94054940
- EAN
- 4028177957466
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
LED work light for WS 540, dimmable, 230 V/50 Hz