- Article number:
- AS 4051.113
- Product description
- For safe storage of hand-held devices or drinks. The tool holder is secured to the desktop.
- Technical specifications
- Dimensions (W x H x D): 140 x 87 x 200 mm
- Applications
- Holder for hand tools such as cordless screwdrivers, hot-air dryers or beverage bottles
- For hand-held tools up to 80 mm in diameter
- Material
- Sheet steel
- Colour
- RAL 7016
- Supply includes
- Tool holder, round
Assembly parts
- To fit Model No.
- 4051.100
- Packs of
- 1 pc(s).
- Net weight
- 0.7 kg
- Gross weight
- 0.9 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957473
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Hand-held device / beverage holder for attachment to the desktop