Wire Terminal WT L fully automated wire processing machine

Article no.: AS 4051193

The Wire Terminal WT L10 R fully automated wire processing machine can process wire cross-sections ranging from 0.5–6 mm². This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The finished, processed wires are guided to the appropriate wire rails in the correct sequence on an order-specific basis. Alternatively, the wire output is also available as an ejection system.

Article no.:
AS 4051193
Design
Wire Terminal WT L10 R (wire rail system)
Product description
The Wire Terminal WT L10 R fully automated wire processing machine can process wire cross-sections ranging from 0.5–6 mm². This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The finished, processed wires are guided to the appropriate wire rails in the correct sequence on an order-specific basis. Alternatively, the wire output is also available as an ejection system.
Benefits
Fully interlinked, from the E-CAD tool through to the production processes
Continuous top quality
Assembled wires from the wire rail system, chain bundle or wire handling system may be processed in the downstream enclosure wiring process using the “Smart Wiring” tool from Eplan
Comprehensive process optimisation
Simple, fast changeover of consumable materials
Uses a new-technology crimper for various wire end ferrule lengths from 8-18 mm, including infinitely variable partial and full stripping.
Secure wire infeed via a new type of wire routing system including quick-lock mechanism
Simple operation with large 24" touch display
Allows you to respond quickly and flexibly to project changes
Error minimisation even in downstream processes
Amortisation period of 2.5 years from a minimum of 150 enclosures per annum
Make your wire assembly production process 11 times faster
Up to 50% time savings are achievable with a combination of the Rittal Wire Terminal and Eplan smart wiring
Optimum, order-specific labelling of the wires
Technical specifications
10 wire end ferrule infeeds via feeder bowls
Crimping range 0.5 mm²: Crimping length 8 mm (0.31 in.) and 10 mm (0.39 in.)
Crimping range 0.75 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1.5 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.), 12 mm (0.47 in.) und 18 mm (0.71 in.)
Crimping range 2.5 mm²: Crimping length 8 mm (0.31 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 4 mm²: Crimping length 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 6 mm²: Crimping length 12 mm (0.47 in.) and 18 mm (0.71 in.)
The Wire Terminal WT L can process wire lengths from 150 mm to 10 m
The WT L Wire Terminal can accommodate one wire infeed block.
Wire output in wire rail magazines
Maximum of 5 wire rails for wire output
Supply includes
Machine frame and encapsulation
Operating unit
1 x WT 16 vibratory bowl feeder for 0.5 mm²
3 x WT 20 vibratory bowl feeders for 0.75/1.0 mm²
3 x WT 29 vibratory bowl feeders for 1.5/2.5 mm²
3 x WT 43 vibratory bowl feeders for 4.0/6.0 mm²
Machinable material
Fine-wire copper cables to EN 60228 / VDE 0295 Category 5
Wire end ferrules with plastic collar to DIN 46228-4 and Multinorm
Note
Please talk to your Rittal sales consultant about a bespoke machine configuration.
German and English are included as standard with the Wire Terminal
The vibratory bowl feeders and the separation of single wire end ferrules are designed for the dimensional tolerances of Rittal wire end ferrules to DIN 46228-4:2019-02. If the wire end ferrules used exceed the defined dimension tolerances, it may be necessary to design/test a new bowl feeder and to adapt the wire end ferrule separation.
We reserve the right to make technical modifications
Machine options
Wire store WT Tube 12 (4051.218)
WT printer IQ.JET, black 4051281
WT printer IQ.JET, white 4051280
Interfaces
Eplan Pro Panel
Eplan Smart Wiring
Compressed air supply min.
5.5 bar
Compressed air supply max.
6 bar
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Cycle time
11 s
Wires per hour approx.
320
Support area
Width: 2,170 mm
Height: 1,870 mm
Depth: 1,080 mm
Customs tariff number
84633000
ETIM 8
EC000000
ECLASS 8.0
18129090
Product description
Wire Terminal WT L10 R fully automated wire processing machine (wire rail system)