Wire Terminal WT L fully automated wire processing machine

Article no.: AS 4051194

The Wire Terminal WT L10 B fully automated wire processing machine can process wire cross-sections ranging from 0.5–6 mm². This includes processes such as length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The finished wires are output in chain bundles on an order-specific basis. Alternatively, the wire output is also available as an ejection system.

Article no.:
AS 4051194
Design
Wire Terminal WT L10 B (wire chain bundler)
Product description
The Wire Terminal WT L10 B fully automated wire processing machine can process wire cross-sections ranging from 0.5–6 mm². This includes length-cutting, insulation-stripping, crimping and project-specific labelling of the wires. The finished wires are output in chain bundles on an order-specific basis. Alternatively, the wire output is also available as an ejection system.
Benefits
Boost efficiency with the option of production in sorted chain bundles
The bundled batch may be removed during active production
Simplifies the wiring process with step-by-step instructions in Eplan Smart Wiring
Supports the wiring process at various locations
Technical specifications
10 wire end ferrule infeeds via feeder bowls
Crimping range 0.5 mm²: Crimping length 8 mm (0.31 in.) and 10 mm (0.39 in.)
Crimping range 0.75 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.) and 12 mm (0.47 in.)
Crimping range 1.5 mm²: Crimping length 8 mm (0.31 in.), 10 mm (0.39 in.), 12 mm (0.47 in.) und 18 mm (0.71 in.)
Crimping range 2.5 mm²: Crimping length 8 mm (0.31 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 4 mm²: Crimping length 10 mm (0.39 in.), 12 mm (0.47 in.) and 18 mm (0.71 in.)
Crimping range 6 mm²: Crimping length 12 mm (0.47 in.) and 18 mm (0.71 in.)
The Wire Terminal WT L can process wire lengths from 150 mm to 10 m
The WT L Wire Terminal can accommodate one wire infeed block.
Wire output as chain bundle
Supply includes
Machine frame and encapsulation
Operating unit
1 x WT 16 vibratory bowl feeder for 0.5 mm²
3 x WT 20 vibratory bowl feeders for 0.75/1.0 mm²
3 x WT 29 vibratory bowl feeders for 1.5/2.5 mm²
3 x WT 43 vibratory bowl feeders for 4.0/6.0 mm²
Chain bundle module WT
10 reels of WT bundle tape, 50 m each
Machinable material
Fine-wire copper cables to EN 60228 / VDE 0295 Category 5
Wire end ferrules with plastic collar to DIN 46228-4 and Multinorm
Note
Please talk to your Rittal sales consultant about a bespoke machine configuration.
German and English are included as standard with the Wire Terminal
The vibratory bowl feeders and the separation of single wire end ferrules are designed for the dimensional tolerances of Rittal wire end ferrules to DIN 46228-4:2019-02. If the wire end ferrules used exceed the defined dimension tolerances, it may be necessary to design/test a new bowl feeder and to adapt the wire end ferrule separation.
We reserve the right to make technical modifications
Machine options
Wire store WT Tube 12 (4051.218)
WT printer IQ.JET, black 4051281
WT printer IQ.JET, white 4051280
Interfaces
Eplan Pro Panel
Eplan Smart Wiring
Compressed air supply min.
5.5 bar
Compressed air supply max.
6 bar
Rated operating voltage
230 V, 1~, 50 Hz/60 Hz
Control voltage (DC)
24 V
Power consumption (approx.)
1 kW
Cycle time
11 s
Wires per hour approx.
320
Support area
Width: 2,170 mm
Height: 1,870 mm
Depth: 1,080 mm
Customs tariff number
84633000
ETIM 8
EC000000
ECLASS 8.0
18129090
Product description
Wire Terminal WT L10 W fully automated wire processing machine (wire chain bundler)