Thinner

Article no.: AS 4051033

Thinner fluid (methyl ethyl ketone) for the Wire Terminal WT printer.

Article no.:
AS 4051033
Supply includes
1 pack = 6 x 950 ml
Contents
950 ml
Note on Model No.
for Jet3Up
To fit Model No.
4051029
4051030
Packs of
6 pc(s).
Net weight
4.8 kg
Gross weight
5.38 kg
Customs tariff number
29141200
EAN
4028177960879
Product description
Thinner fluid (methyl ethyl ketone) for the Wire Terminal WT printer
Data sheets
Safety data sheet