- Article no.:
- AS 4051240
- Product description
- The print option allows automatic labelling of the assembled wires. The automated printing system is integrated into the fully automated Wire Terminal process.
- Benefits
- Intelligent ink management with 50% solvent recovery for stable print quality
- Cartridge quick-load system for simpler handling
- Reduced-maintenance operation in Wire Terminal WT C with SMART.CARE for maximum operational reliability (up to 5 years without maintenance)
- Print head refresh function removes soiling such as ink dust without requiring manual cleaning
- Self-service function with animated operator assistant as a step-by-step guide
- Colour
- White
- Supply includes
- 1x ink white 79000-00225 950 ml and 2x thinner 77001-00230 950 ml
- Packs of
- 1 pc(s).
- Net weight
- 20.5 kg
- Gross weight
- 21.5 kg
- Customs tariff number
- 84433210
- EAN
- 4028177999466
- ECLASS 8.0
- 17139201
- Product description
- The new IQ.JET print option supports the automated labelling of assembled wires in white. The automated printing system is integrated into the fully automated WT C Wire Terminal process. Labelling design variants for the processed wires can be customised at the Wire Terminal or fed in from our Eplan tool via a network connection.