Wire end ferrules loose

Article no.: AS 4051.625

With plastic collar.

Article no.:
AS 4051.625
Product description
With plastic collar.
Technical specifications
Heat-resistant to 105 °C
Material
E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
Colour
Yellow
Length
18 mm
AWG
10
Internal diameter
6.3 mm
DIN colour code
Yes
Note
UL-certified in conjunction with the relevant tools, such as crimping machines.
For bespoke advice, please contact your Rittal sales consultant.
Standards
AEH DIN 46228
Delivery form
Loose
Packs of
100 pc(s).
Net weight
0.1 null
Customs tariff number
85369010
EAN
4028177000728
ETIM 9
EC000005
ETIM 8
EC000005
ECLASS 8.0
36659290
Product description
Wire end ferrules for wire processing, 6.0 mm², yellow, loose, 18 mm
Approvals
UL + C-UL (listed)
UR