- Article no.:
- AS 4051732
- Product description
- With plastic collar.
- Technical specifications
- Heat-resistant to 105 °C
- Material
- E-Cu, galvanic tin-plated
Plastic collar: Polypropylene
- Length
- 18 mm
- AWG
- 10
- Internal diameter
- 6.3 mm
- DIN colour code
- Yes
- Note
- UL-certified in conjunction with the relevant tools, such as crimping machines.
- For bespoke advice, please contact your Rittal sales consultant.
- Standards
- AEH DIN 46228
- Delivery form
- Loose
- Packs of
- 100 pc(s).
- Net weight
- 0.1 null
- Customs tariff number
- 85369010
- EAN
- 4028177002029
- ETIM 9
- EC000005
- ETIM 8
- EC000005
- ECLASS 8.0
- 36659290
- Product description
-
Wire end ferrules for wire processing, 6.0 mm², green, loose, 18 mm