This item will be discontinued on: 30 June 2022
- Article no.:
- AS 4052480
- Product description
- Hex wrench with optimum, narrow-tolerance hexagonal profiles and precise ballhead geometry. The extra-long design achieves a greater leverage effect.
- Benefits
- Up to 30% more corrosion resistance
- Optimum hardness and elasticity
- Intensive leverage effect
- Special geometry in the critical zone
- Technical specifications
- For hex socket: 1.27 - 1.5 - 2.0 - 2.5 - 3.0 - 3.5 - 4.0 - 4.5 - 5.0 - 5.5 - 6.0 - 7.0 - 8.0 - 9.0 - 10.0 mm
- Supply includes
- 15 hex wrenches
Storage box - Packs of
- 1 pc(s).
- Net weight
- 0.64 kg
- Gross weight
- 0.662 kg
- Customs tariff number
- 82054000
- EAN
- 4028177807372
- ETIM 9
- EC000818
- ETIM 8
- EC000818
- ECLASS 8.0
- 21040229
- Product description
- Hex wrench set for Allen screws