Product expires on: 31 Dec. 2023
- Article number:
- AS 4053.410
- Product description
- Precisely manufactured screwdriver with a long shaft for industrial use.
- Benefits
- Robust viewing box
- Secure storage
- Technical specifications
- Tool adaptation E 6.3 (¼")
- Material
- High-quality special tool steel
- Supply includes
- Set with 6 bits
Viewing box - Blade tip
- TX 10
- TX 15
- TX 20
- TX 25
- TX 30
- TX 40
- Length
- 73 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.09 kg
- Gross weight
- 0.099 kg
- Customs tariff number
- 82079030
- EAN
- 4028177807563
- ETIM 9
- EC002120
- ETIM 8
- EC002120
- ECLASS 8.0
- 21044204
- Product description
- Industrial bit set for cordless screwdriver with long shaft