- Article number:
- AS 4054.310
- Product description
- For stripping cables and conductors. Self-adjusting, with ergonomically styled handle, replaceable insulation stripping blade.
- Benefits
- Flexible end stop for the insulation stripping length
- Practical integrated wire cutter
- Automatic adjustment mechanism for a wide range of insulations and conductor diameters
- Dies compatible with all types of pliers, may be replaced in a few actions
- Two-component handle with anti-slip soft zone
- Colour
- Handle: Anthracite and Rittal Power Pink
- Note on Model No.
- Also suitable for rubber and silicone insulation
- Dimensions
- Width: 20 mm
Height: 90 mm
Length: 191 mm
- AWG
- 28 ‐ 12
- For cross-section
- 0.1 ‐ 4 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.17 kg
- Gross weight
- 0.18 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807723
- ETIM 9
- EC002109
- ETIM 8
- EC002109
- ECLASS 8.0
- 21043706
- Product description
-
Stripping tool 0.1 - 4 mm²