- Article number:
- AS 4054.660
- Design
- Angled
- Product description
- For copper and aluminium conductors.
- Benefits
- Ergonomically styled handles for fatigue-free, non-slip working
- Material
- High-quality special tool steel
- Colour
- Handle: Anthracite and Rittal Power Pink
- Standards
- Isolation protection 1000 V
- VDE
- Dimensions
- Width: 50 mm
Length: 180 mm
- For cross-section
- 0.5 ‐ 50 mm²
- For cable diameters
- 18 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.29 kg
- Gross weight
- 0.299 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807839
- ETIM 9
- EC000165
- ETIM 8
- EC000165
- ECLASS 8.0
- 21049011
- Product description
-
Cable cutter up to 50mm²