- Article no.:
- AS 4054850
- Product description
- With serrated gripping surface.
- Benefits
- Ergonomically styled handles for fatigue-free, non-slip working
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Standards
- Isolation protection 1000 V
- VDE
- Dimensions
- Length: 200 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.21 kg
- Gross weight
- 0.215 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807877
- ETIM 9
- EC000835
- ETIM 8
- EC000835
- ECLASS 8.0
- 21043816
- Product description
-
Needle-nose plier w. insulated handle