Product expires on: 31 Dec. 2023
- Article number:
- AS 4054.024
- Design
- Straight
- Product description
- For use with non-insulated ring terminals.
- Benefits
- Releasable ratchet
- Optimised lever transmission means that only minimal actuator forces are required, even with large cross-sections
- Material
- High-quality special tool steel
- Surface finish
- Matt, plated
- Colour
- Handle: Anthracite and Rittal Power Pink
- Compression
- Indent crimp
- Dimensions
- Height: 68 mm
Length: 256 mm - AWG
- 8 ‐ 4
- For cross-section
- 10 ‐ 25 mm²
- Packs of
- 1 pc(s).
- Net weight
- 0.52 kg
- Gross weight
- 0.67 kg
- Customs tariff number
- 82032000
- EAN
- 4028177807655
- ETIM 9
- EC000168
- ETIM 8
- EC000168
- ECLASS 8.0
- 21043811
- Product description
- Crimping plier 10 - 25 mm², indent-C.