Stripping tool for cables Ø 2.5 - 11 mm

Article number: AS 4054.400

For stripping installation cables and wires.

Article number:
AS 4054.400
Product description
For stripping installation cables and wires.
Colour
Handle: Anthracite and Rittal Power Pink
Dimensions
Width: 39.8 mm
Height: 18.5 mm
Length: 90.5 mm
For cable diameters
2.5 ‐ 11 mm
Packs of
1 pc(s).
Net weight
0.033 kg
Gross weight
0.043 kg
Customs tariff number
82032000
EAN
4028177807730
ETIM 9
EC002109
ETIM 8
EC002109
ECLASS 8.0
21043706
Product description
Stripping tool for cables Ø 2.5 - 11 mm